10561409
SGX-32HD
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 98.9213 |
| 5 - 9 | £ 96.9477 |
| 10 - 19 | £ 93.9806 |
| 20 + | £ 89.0265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 1.26 in |
|---|---|
| OD | 32.0 mm |
| ID | 32.0 mm |
| ID | 1.26 in |
| WT | 0.138 in |
| WT | 3.5 mm |
| RL | 20.0 m |
| RL | 65.617 ft |
| PD | 0.984 in |
| PD | 25.0 mm |
| Colour | Black |
| Material | HDPE |
| For Use With | -10 Hydraulic Hose |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue