Quantity | Unit price |
---|---|
1 + | £ 333.3321 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
B | 65.0 mm |
---|---|
B | 2.559 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Colour | Yellow |
Material | HDPE |
For Use With | -32 Hydraulic Hose |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.