Menu Search

Spiral Wrap Hose Protectors

In stock

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Item Code Price range Availability ID Colour Material RL Type OD WT View
1287102 £ 15.7306 - £ 16.0503 Request the lead time here
12.0 mm
Black
PP
20.0 m
1
15.0 mm
1.5 mm
£ 15.7306 - £ 16.0503 4 In stock
16.0 mm
Black
PP
20.0 m
1
18.0 mm
2.0 mm
£ 22.9861 - £ 26.6639 6 In stock
25.0 mm
Black
PP
20.0 m
1
29.0 mm
2.5 mm
£ 19.1494 - £ 22.2134 7 In stock
20.0 mm
Black
PP
20.0 m
1
25.0 mm
2.5 mm
£ 178.4015 - £ 180.9307 Request the lead time here
74.0 mm
Black
PP
20.0 m
1
70.0 mm
4.4 mm
£ 33.5227 - £ 38.8863 Request the lead time here
32.0 mm
Black
PP
20.0 m
1
37.0 mm
3.0 mm
£ 46.9259 - £ 54.434 Request the lead time here
42.0 mm
Black
PP
20.0 m
1
47.0 mm
3.5 mm
£ 71.3161 - £ 79.9918 Request the lead time here
50.0 mm
Black
PP
20.0 m
1
55.0 mm
3.5 mm
£ 333.3321 - £ 333.3321 11 In stock
Yellow
HDPE
£ 270.8257 - £ 270.8257 Request the lead time here
88.0 mm
Black
PP
20.0 m
1
95.0 mm
4.9 mm
£ 411.0139 - £ 432.64 Request the lead time here
Yellow
HDPE
£ 36.5129 - £ 42.9494 14 In stock
12.6 mm
Black
HDPE
20.0 m
2
16.0 mm
1.7 mm
£ 432.1267 - £ 454.8716 Request the lead time here
Yellow
HDPE
£ 69.7615 - £ 82.0685 26 In stock
27.0 mm
Black
HDPE
20.0 m
2
32.0 mm
2.5 mm
£ 411.0139 - £ 432.64 Request the lead time here
Black
HDPE
£ 234.5567 - £ 260.6186 Request the lead time here
67.0 mm
Yellow
HDPE
20.0 m
2
75.0 mm
4.0 mm
£ 170.205 - £ 189.1196 Request the lead time here
55.4 mm
Black
HDPE
20.0 m
2
63.0 mm
3.8 mm
SGX-40F £ 90.7953 - £ 106.8141 24 In stock
34.6 mm
Black
HDPE
20.0 m
2
40.0 mm
2.7 mm
£ 150.9876 - £ 167.7567 4 In stock
44.0 mm
Black
HDPE
20.0 m
2
50.0 mm
3.0 mm
£ 87.2809 - £ 96.9817 Request the lead time here
32.0 mm
Black
HDPE
20.0 m
2
32.0 mm
3.5 mm
  • of 3
Spiral Wrap 12.0 mm 12.0 mm 1.5 mm PP Black

1287102

Price Range
£ 16.0503 - £ 15.7306

Stock Levels
Request the lead time here
Attributes
  • OD
    15.0 mm
  • ID
    12.0 mm
  • WT
    1.5 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 16.0 mm 15.0 mm 2.0 mm PP Black

1287103

Price Range
£ 16.0503 - £ 15.7306

Stock Levels
4 In stock
Attributes
  • OD
    18.0 mm
  • ID
    16.0 mm
  • WT
    2.0 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 25.0 mm 21.0 mm 2.5 mm PP Black

1287106

Price Range
£ 26.6639 - £ 22.9861

Stock Levels
6 In stock
Attributes
  • OD
    29.0 mm
  • ID
    25.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 20.0 mm 18.0 mm 2.5 mm PP Black

1287105

Price Range
£ 22.2134 - £ 19.1494

Stock Levels
7 In stock
Attributes
  • OD
    25.0 mm
  • ID
    20.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 74.0 mm 29.0 mm 4.4 mm PP Black

1287116

Price Range
£ 180.9307 - £ 178.4015

Stock Levels
Request the lead time here
Attributes
  • OD
    70.0 mm
  • ID
    74.0 mm
  • WT
    4.4 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 32.0 mm 23.0 mm 3.0 mm PP Black

1287109

Price Range
£ 38.8863 - £ 33.5227

Stock Levels
Request the lead time here
Attributes
  • OD
    37.0 mm
  • ID
    32.0 mm
  • WT
    3.0 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 42.0 mm 25.5 mm 3.5 mm PP Black

1287112

Price Range
£ 54.434 - £ 46.9259

Stock Levels
Request the lead time here
Attributes
  • OD
    47.0 mm
  • ID
    42.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • Colour
    Black
Spiral Wrap 50.0 mm 27.0 mm 3.5 mm PP Black

1287114

Price Range
£ 79.9918 - £ 71.3161

Stock Levels
Request the lead time here
Attributes
  • OD
    55.0 mm
  • ID
    50.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard 65.0 mm 4.9 mm HDPE Yellow

SGX-75Y

Price Range
£ 333.3321 - £ 333.3321

Stock Levels
11 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • For Use With
    -32 Hydraulic Hose
  • Commodity Code
    3926300090
Spiral Wrap 88.0 mm 31.0 mm 4.9 mm PP Black

1287117

Price Range
£ 270.8257 - £ 270.8257

Stock Levels
Request the lead time here
Attributes
  • OD
    95.0 mm
  • ID
    88.0 mm
  • WT
    4.9 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard Flex 114.0 mm 55.0 mm 5.5 mm HDPE Yellow

SGX-125YF

Price Range
£ 432.64 - £ 411.0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Spiralguard Flex 12.6 mm 12.0 mm 1.7 mm HDPE Black

SGX-16F

Price Range
£ 42.9494 - £ 36.5129

Stock Levels
14 In stock
Attributes
  • OD
    16.0 mm
  • ID
    12.6 mm
  • WT
    1.7 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard Flex 129.0 mm 55.0 mm 5.5 mm HDPE Yellow

SGX-140YF

Price Range
£ 454.8716 - £ 432.1267

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Spiralguard Flex 27.0 mm 22.0 mm 2.5 mm HDPE Black

SGX-32F

Price Range
£ 82.0685 - £ 69.7615

Stock Levels
26 In stock
Attributes
  • OD
    32.0 mm
  • ID
    27.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard Flex 114.0 mm 55.0 mm 5.5 mm HDPE Black

SGX-125F

Price Range
£ 432.64 - £ 411.0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    HDPE
  • Commodity Code
    3926300090
Spiralguard Flex 67.0 mm 42.0 mm 4.0 mm HDPE Yellow

SGX-75YF

Price Range
£ 260.6186 - £ 234.5567

Stock Levels
Request the lead time here
Attributes
  • OD
    75.0 mm
  • ID
    67.0 mm
  • WT
    4.0 mm
  • RL
    20.0 m
  • Colour
    Yellow
Spiralguard Flex 55.4 mm 37.0 mm 3.8 mm HDPE Black

SGX-63F

Price Range
£ 189.1196 - £ 170.205

Stock Levels
Request the lead time here
Attributes
  • OD
    63.0 mm
  • ID
    55.4 mm
  • WT
    3.8 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard Flex 34.6 mm 27.0 mm 2.7 mm HDPE Black

SGX-40F

Price Range
£ 106.8141 - £ 90.7953

Stock Levels
24 In stock
Attributes
  • OD
    40.0 mm
  • ID
    34.6 mm
  • WT
    2.7 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard Flex 44.0 mm 30.0 mm 3.0 mm HDPE Black

SGX-50F

Price Range
£ 167.7567 - £ 150.9876

Stock Levels
4 In stock
Attributes
  • OD
    50.0 mm
  • ID
    44.0 mm
  • WT
    3.0 mm
  • RL
    20.0 m
  • Colour
    Black
Spiralguard HD 32.0 mm 25.0 mm 3.5 mm HDPE Black

SGX-32HD

Price Range
£ 96.9817 - £ 87.2809

Stock Levels
Request the lead time here
Attributes
  • OD
    32.0 mm
  • ID
    32.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • Colour
    Black