Quantity | Unit price |
---|---|
1 - 1 | £ 79.7329 |
2 - 9 | £ 38.2937 |
10 - 19 | £ 37.527 |
20 + | £ 36.7603 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 30.0 mm |
---|---|
Base Diameter | 1.181 in |
Base Height | 3.0 mm |
Base Height | 0.118 in |
Fluid Color | Transparent |
Level Type | Circular |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Mounting Method | Flange |
Finish | Anodised Black |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue