Our Spirit Levels are designed to ensure your jobs are carried out with ease and precision and are an essential item for any workman's tool kit.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fluid Color | Base Height | Overall Height | Base Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 36.7603 - £ 79.7329 | In production |
Natural
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
1.181 in
30.0 mm
|
||||||
1337491 | £ 36.7603 - £ 79.7329 | In production |
Transparent
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 34.4602 - £ 74.7015 | 2 In stock |
Natural
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||||||
£ 56.1331 - £ 121.6787 | 2 In stock |
Transparent
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
||||||
1337503 | £ 84.4871 - £ 88.0057 | In production |
Green;Transparent
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
|||||
1337486 | £ 27.8885 - £ 60.48 | In production |
Natural
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|||||
£ 28.2993 - £ 61.3528 | 2 In stock |
Black
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 26.4236 - £ 27.5326 | In production |
Natural
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 34.4602 - £ 74.7015 | 8 In stock |
Transparent
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||||||
1337502 | £ 31.8589 - £ 69.1053 | In production |
Green;Transparent
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
|||||
1337488 | £ 74.1504 - £ 160.7238 | In production |
Natural
|
0.157 in
4.0 mm
|
0.551 in
14.0 mm
|
1.575 in
40.0 mm
|
|||||
£ 87.4033 - £ 189.5006 | 1 In stock |
Natural
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 87.4033 - £ 189.5006 | 2 In stock |
Black
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
1.969 in
50.0 mm
|
||||||
£ 26.4236 - £ 27.5326 | In production |
Transparent
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 84.4871 - £ 183.1599 | In production |
Green;Transparent
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
||||||
£ 74.1504 - £ 160.7238 | In production |
Black
|
0.157 in
4.0 mm
|
0.551 in
14.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 56.1331 - £ 121.6787 | 2 In stock |
Natural
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
||||||
£ 31.8589 - £ 69.1053 | In production |
Green;Transparent
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue