Quantity | Unit price |
---|---|
1 - 1 | £ 69.1053 |
2 - 9 | £ 33.187 |
10 - 19 | £ 32.5298 |
20 + | £ 31.8589 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 12.0 mm |
---|---|
Base Diameter | 0.472 in |
Base Height | 1.0 mm |
Base Height | 0.039 in |
Fluid Color | Green;Transparent |
Level Type | Bench |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Mounting Method | Screw On |
Finish | Plastic Coated |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue