Menu Search

Fibre Clip 73.1 mm (L) Black

Fibre Clip of 16 slots is designed to organise 3.0 mm fibre optic cables while protecting them from damage and stress. It can be separated into 3 clips holding 4, 4 and 8 components. It is quick and easy to install by clip-on; adhesive mounting. Black made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-06-ASS

1831 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 2.7653
Standard pack: 100

Order in multiple of 100

Total price:

£ 276.53

100 x £ 2.7653

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Clip in;Adhesive
Full Material Nylon 6/6
Package Quantity 100
Number of Slots 16
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us