Menu Search

Fibre Clip 26.5 mm (L) Red

Fibre Clip is designed with two slots to organize 6.0 mm fiber optic cables while protecting them from damage and stress. It can be used in the Array Tray EFA04-25-001 and hold two components of parallel diameters. It is designed to be clip on. Red made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-61-001

399 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 2.8487
Standard pack: 100

Order in multiple of 100

Total price:

£ 284.87

100 x £ 2.8487

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Mounting Method Clip On
Full Material Polyamide 6
Package Quantity 100
Number of Slots 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us