Menu Search

Fibre Clip 86.6 mm (L) 4 Black

Fibre Clip is designed with four slots to organize 3.9 mm fibre optic cables while protecting them from damage and stress. It can be separated into 2 clips holding 2, and 2 components. It is quick and easy to install by clip-on. Black made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-71-003

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 2.2373
1000 + £ 2.1956
Standard pack: 100

Order in multiple of 100

Total price:

£ 223.73

100 x £ 2.2373

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Clip On
Full Material Polyamide 6
Number of Positions 4
Package Quantity 100
Number of Slots 4
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us