Menu Search

Fibre Clip 25.2 mm (L) Natural

Optical Fibre has an anti-rotation pin that prevents fibre kinking due to the bracket turning in the mounting hole. It is push-in mounted, has five slots and holds up to nine fibre cables. Made of Nylon and UL94 V-0 flame rated.
Item code:

OFB-BH-9-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1681
5000 - 9999 £ 0.1639
10000 + £ 0.1611
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 168.10

1000 x £ 0.1681

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Push In
Full Material Nylon 6/6
Number of Positions 9
Package Quantity 1000
Number of Slots 5
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us