Menu Search

Fibre Clip 23.9 mm (L) Natural

Optical Fibre has an anti-rotation pin that prevents fibre kinking due to the bracket turning in the mounting hole. It is push-in mounted and holds up to eight 3mm fibre cables, with each slot able to hold two cables. Made of Nylon and UL94 V-0 flame rated.
Item code:

OFB3P-4-19

38 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2598
5000 + £ 0.2543
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 259.80

1000 x £ 0.2598

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Push In
Full Material Nylon 6/6
Number of Positions 8
Package Quantity 1000
Number of Slots 4
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us