Menu Search

Fibre Clip 12.7 mm (L) 2 Natural

Optical Fibre Holder features an adhesive base mount for quick and easy installation. It has side brackets that connect to each other for additional cables. It holds up to four 2mm cables, with each slot able to hold two cables. Made of Nylon and UL94 V-0 flame rated.
Item code:

OFHB2-4A1-RT-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.4182
5000 + £ 0.4099
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 418.20

1000 x £ 0.4182

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Adhesive
Full Material Polyamide 66
Number of Positions 2
Package Quantity 1000
Number of Slots 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us