Menu Search

Fibre Clip 35.4 mm (L) 6 Natural

Optical fibre splice holder can house up to three splices and has two 2mm mounting holes protecting them from damage and stress. It can be covered using OFSH-6-3.5L Lid, which is available separately. It is quick and easy to install by adhesive mounting. Made from PP, TPE, and UL94 HB; UL94 V-0 flame rated.
Item code:

OFSH-6-3.5A

280 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.1539
50 + £ 2.1122
Standard pack: 10

Order in multiple of 10

Total price:

£ 21.54

10 x £ 2.1539

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Adhesive
Full Material Polypropylene;Thermoplastic Elastomer
Number of Positions 6
Package Quantity 10
Number of Slots 3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us