Menu Search

Fibre Clip 35.6 mm (L) 12 Black

Optical Fibre splice holder can be used with OFST Series Splice Trays. It organises cables while protecting them from damage. Clip-on mounted and holds up 12 fibre or components. Black made from Nylon and UL94 V-2 flame rated.
Item code:

OFSH-T-12-01BLK

4853 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1999 £ 0.4141
2000 + £ 0.4057
Standard pack: 100

Order in multiple of 100

Total price:

£ 41.41

100 x £ 0.4141

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Clip On
Full Material Polyamide 66
Number of Positions 12
Package Quantity 100
Number of Slots 12
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us