Menu Search

Fibre Clip 37.3 mm (L) 6 Black

Optical Fibre splice holder can be used with OFST Series Splice Trays. It organises cables while protecting them from damage. Screw mounted and holds up to six 3mm fibres or components. Black made from Nylon and UL94 V-2 flame rated.
Item code:

OFSH-T-6-01BLK

362 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2999 £ 0.2306
3000 + £ 0.2265
Standard pack: 100

Order in multiple of 100

Total price:

£ 23.06

100 x £ 0.2306

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Screw
Full Material Nylon 6/6
Number of Positions 6
Package Quantity 100
Number of Slots 6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us