These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View |
---|---|---|---|---|---|---|---|
£ 1.277 - £ 1.277 | 2100 In stock |
|
3
|
|
|
||
£ 0.1611 - £ 0.1681 | Request the lead time here |
|
5
|
|
|
||
EFA04-63-001 | £ 2.6959 - £ 2.6959 | 2244 In stock |
|
2
|
|
|
|
£ 0.2918 - £ 0.2973 | Request the lead time here |
|
4
|
|
|
||
£ 4.1967 - £ 4.1967 | Request the lead time here |
|
4
|
|
|
||
£ 2.1122 - £ 2.1539 | Request the lead time here |
|
3
|
|
|
||
£ 0.3474 - £ 0.3543 | 1340 In stock |
1.394 in
35.4 mm
|
|
0.787 in
20.0 mm
|
0.26 in
6.6 mm
|
||
£ 0.4099 - £ 0.4182 | Request the lead time here |
|
2
|
|
|
||
£ 2.1817 - £ 2.2234 | 800 In stock |
|
6
|
|
|
||
£ 0.2543 - £ 0.2598 | 38 In stock |
|
4
|
|
|
||
£ 2.8487 - £ 2.8487 | Request the lead time here |
|
2
|
|
|
||
£ 2.3484 - £ 2.404 | 2380 In stock |
|
2
|
|
|
||
OFSH2-24-2 | £ 0.7921 - £ 0.7921 | Request the lead time here |
|
24
|
|
|
|
£ 0.2487 - £ 0.2529 | 9600 In stock |
|
12
|
|
|
||
£ 2.7653 - £ 2.7653 | 367 In stock |
|
16
|
|
|
||
£ 1.5564 - £ 1.5841 | 1000 In stock |
|
6
|
|
|
||
£ 2.1956 - £ 2.2373 | 300 In stock |
|
4
|
|
|
||
£ 2.682 - £ 2.682 | 1248 In stock |
|
16
|
|
|
||
£ 5.4334 - £ 5.4334 | 500 In stock |
|
16
|
|
|
||
£ 0.2265 - £ 0.2306 | 8800 In stock |
1.469 in
37.3 mm
|
6
|
1.031 in
26.2 mm
|
0.244 in
6.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.