Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 0.2265 - £ 0.2306 362 In stock
6
£ 2.7653 - £ 2.7653 1831 In stock
16
£ 2.1817 - £ 2.2234 438 In stock
6
£ 1.9732 - £ 2.0149 600 In stock
4
£ 1.277 - £ 1.277 300 In stock
3
£ 0.1611 - £ 0.1681 Request the lead time here
5
EFA04-63-001 £ 2.6959 - £ 2.6959 4674 In stock
2
£ 0.2918 - £ 0.2973 985 In stock
4
£ 4.1967 - £ 4.1967 4616 In stock
4
£ 2.1122 - £ 2.1539 280 In stock
3
£ 0.3474 - £ 0.3543 2680 In stock
£ 0.4099 - £ 0.4182 27479 In stock
2
£ 2.1817 - £ 2.2234 Request the lead time here
6
  • of 2
Fibre Clip 37.3 mm (L) 6 Black

OFSH-T-6-01BLK

Price Range
£ 0.2306 - £ 0.2265

Stock Levels
362 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 73.1 mm (L) Black

EFA04-06-ASS

Price Range
£ 2.7653 - £ 2.7653

Stock Levels
1831 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
  • Number of Slots
    16
Fibre Clip 86.6 mm (L) 6 Black

EFA04-71-001

Price Range
£ 2.2234 - £ 2.1817

Stock Levels
438 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 86.6 mm (L) 4 Black

EFA04-71-P03

Price Range
£ 2.0149 - £ 1.9732

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Number of Positions
    4
  • Package Quantity
    100
Fibre Clip 26.5 mm (L) Black

EFA04-02-ASS

Price Range
£ 1.277 - £ 1.277

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    3
Fibre Clip 25.2 mm (L) Natural

OFB-BH-9-19

Price Range
£ 0.1681 - £ 0.1611

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Full Material
    Nylon 6/6
  • Number of Positions
    9
  • Package Quantity
    1000
Fibre Clip 26.5 mm (L) Green

EFA04-63-001

Price Range
£ 2.6959 - £ 2.6959

Stock Levels
4674 In stock
Attributes
  • Colour
    Green
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 22.0 mm (L) 4 Natural

OFHB3-4-19A-RT

Price Range
£ 0.2973 - £ 0.2918

Stock Levels
985 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    4
  • Package Quantity
    1000
Fibre Clip 32.0 mm (L) 12 Natural

OFSH-4-1-19LA

Price Range
£ 4.1967 - £ 4.1967

Stock Levels
4616 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    12
  • Package Quantity
    50
Fibre Clip 35.4 mm (L) 6 Natural

OFSH-6-3.5A

Price Range
£ 2.1539 - £ 2.1122

Stock Levels
280 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Number of Positions
    6
  • Package Quantity
    10
Fibre Clip 35.4 mm (L) Natural

OFSH-6-3.5L

Price Range
£ 0.3543 - £ 0.3474

Stock Levels
2680 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 12.7 mm (L) 2 Natural

OFHB2-4A1-RT-19

Price Range
£ 0.4182 - £ 0.4099

Stock Levels
27479 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Polyamide 66
  • Number of Positions
    2
  • Package Quantity
    1000
Fibre Clip 86.6 mm (L) 6 Black

EFA04-71-P01

Price Range
£ 2.2234 - £ 2.1817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Number of Positions
    6
  • Package Quantity
    100