Menu Search

Bushing 4.0 mm 5.2 mm 7.0 mm PA Natural

This Split Bearing Bushing is a great way to reduce friction and provide smooth rotational action. It is ideal for fencing shafts or valves in steel plates. It quickly slides into place to protect rotating or sliding elements from wear and tear. Natural and made from PA.
Item code:

164002000002

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.6763
250 - 999 £ 0.6626
1000 + £ 0.6489
Standard pack: 50

Order in multiple of 50

Total price:

£ 33.82

50 x £ 0.6763

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us