Menu Search

Expansion Rivet 8.0 mm 21.0 mm 21.0 mm PP White

Snap Rivets are a quick and easy fastener solution that can be installed without tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place. They fit with a simple push, and have a tidy and smooth finish. Ideal for panel fastening and server rack applications. They provide a solid connections by means of blind fixing.
Item code:

601799

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1999 £ 0.1076
2000 + £ 0.0923
Standard pack: 250

Order in multiple of 250

Total price:

£ 26.90

250 x £ 0.1076

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pin Diameter 8.0 mm
Maximum Compatible Panel Thickness 21.0 mm
Anchor Length 21.0 mm
Head Diameter 28.8 mm
Full Material Polypropylene
Rivet Type Snap Rivet
Rivet Head Shape Countersunk
Rivet Fitting Style Push-In
Overall Body Width 21.0 mm
Commodity Code 3926909790

Product 601799 replaces:

Push-In Rivet 8.0 mm 21.0 mm 21.0 mm PP White
Item code: 496950

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us