Menu Search

Spring Clips

In stock

Buy Spring Clips, also known Spring Fasteners at Essentra Components - providing secure fastening of wires to a panel. They are a type of flat cable clamp that is suitable for holding down round cable, ribbon cable, and tubing. They are flexible enough that the cable can be removed without the need to remove the clip.

Our range includes Plastic Spring Clip Fasteners, or Tension Clips. Made from Nylon 6/6, RMS-01 or Acetal, RMS-14, mounted with M3 or M3.5 screws or rivets. Plastic Spring Clips are widely used within electrical and cable management applications. The offering also includes Steel Spring Clips made from SAE30301 Stainless Steel. Coated in vinyl for protection and insulation. These are mounted with an M3 screw or rivet. Steel clips provide strength and durability, as well as temperature resistance.

  • UL94 HB or UL94 V2 rated
  • Colours; Natural and Black
  • Contact edges are rounded for product protection.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Compatible Cable Diameter Compatible Thread Sizes (All) View
10155615 £ 0.1772 - £ 0.1968 902 In stock
£ 0.1476 - £ 0.164 4997 In stock
£ 0.0618 - £ 0.0657 38881 In stock
10035481 £ 0.0938 - £ 0.0997 4035 In stock
3.8 mm
9.4 mm
#6,M3.5
£ 0.1138 - £ 0.1184 Request the lead time here
3.8 mm
9.4 mm
#6,M3.5
10035504 £ 0.0574 - £ 0.0609 86000 In stock
10174388 £ 1.0403 - £ 1.0403 Request the lead time here
10363126 £ 0.1176 - £ 0.1226 Request the lead time here
3.8 mm
Spring Clip 42.9 mm 11.1 mm Natural Nylon 6/6

10155615

Price Range
£ 0.1968 - £ 0.1772

Stock Levels
902 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Press-Fit
  • Full Material
    Nylon 6/6
  • Overall Height
    42.9 mm
  • Overall Width
    11.1 mm
Spring Clip 42.1 mm 14.3 mm Natural Nylon 6/6

10009802

Price Range
£ 0.164 - £ 0.1476

Stock Levels
4997 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Full Material
    Nylon 6/6
  • Overall Height
    42.1 mm
  • Overall Width
    14.3 mm
Spring Clip 9.5 mm 7.4 mm Natural Acetal

10035474

Price Range
£ 0.0657 - £ 0.0618

Stock Levels
38881 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Screw, Rivet
  • Full Material
    Acetal
  • Overall Height
    9.5 mm
  • Overall Width
    7.4 mm
Spring Clip 7.4 mm 7.4 mm Natural Nylon 6/6

10035481

Price Range
£ 0.0997 - £ 0.0938

Stock Levels
4035 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Screw, Rivet
  • Full Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    #6,M3.5
  • Base Length
    33.4 mm
Spring Clip 7.4 mm 7.4 mm Black Nylon 6/6

10035498

Price Range
£ 0.1184 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Screw, Rivet
  • Full Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    #6,M3.5
  • Base Length
    33.4 mm
Spring Clip 9.5 mm 7.4 mm Black Acetal

10035504

Price Range
£ 0.0609 - £ 0.0574

Stock Levels
86000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Screw, Rivet
  • Full Material
    Acetal
  • Overall Height
    9.5 mm
  • Overall Width
    7.4 mm
Spring Clip 42.9 mm 7.9 mm Black Stainless Steel

10174388

Price Range
£ 1.0403 - £ 1.0403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Screw, Rivet
  • Full Material
    Stainless Steel SAE 30301
  • Overall Height
    42.9 mm
  • Overall Width
    7.9 mm
Spring Clip 96.5 mm (W) Natural

10363126

Price Range
£ 0.1226 - £ 0.1176

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Base Length
    385.1 mm
  • Overall Height
    448.1 mm
  • Overall Width
    96.5 mm