Quantity | Unit price |
---|---|
1 - 24 | £ 29.6239 |
25 + | £ 13.9511 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7326909890 |
---|---|
Leaf Thickness | 1.0 mm |
Leaf Thickness | 0.039 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Width | 35.0 mm |
Overall Width | 1.378 in |
Finish | Raw |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Number of Holes | 2 |
Open/Closed | Closed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue