Quantity | Unit price |
---|---|
25 + | £ 46.1495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7326909890 |
---|---|
Leaf Thickness | 1.5 mm |
Leaf Thickness | 0.059 in |
Overall Length | 240.0 mm |
Overall Length | 9.449 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Finish | Raw |
Mounting Method | Weld |
Mounting Orientation | Right & Left handed |
Number of Holes | 0 |
Open/Closed | Open |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.