Menu Search

Spring Hinges 67.0 mm 55.0 mm Aluminium Black

Item code:

1334614

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 48.1335
50 + £ 18.9346
Standard pack: 50

Order any quantity

Total price:

£ 48.13

1 x £ 48.1335

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 4.5 mm
Longest Distance Between Fixing Holes 48.0 mm
Mount Size 6.2 mm
Overall Length 67.0 mm
Overall Thickness 10.0 mm
Overall Width 55.0 mm
Finish Black
Full Material Steel
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us