Spring Hinges is a completely invisible spring mechanism allowing the automatic opening and closing of a door.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Material | Overall Thickness | Overall Width | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 26.8891 - £ 60.865 | 10 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
|||||
£ 17.2095 - £ 43.0471 | 50 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
|||||
£ 19.9204 - £ 50.6368 | 485 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
|||||
550039 | £ 64.8953 - £ 146.9386 | 70 In stock |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
Aluminium
|
0.492 in
12.5 mm
|
3.268 in
83.0 mm
|
||||
£ 10.7885 - £ 26.9609 | 77 In stock |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
Aluminium
|
0.209 in
5.3 mm
|
1.378 in
35.0 mm
|
|||||
£ 18.9346 - £ 48.1335 | In production |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
|||||
1334618 | £ 45.0297 - £ 114.1099 | 127 In stock |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
Aluminium
|
0.492 in
12.5 mm
|
3.268 in
83.0 mm
|
||||
£ 50.7179 - £ 111.3816 | 25 In stock |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
Aluminium
|
0.217 in
5.5 mm
|
3.248 in
82.5 mm
|
|||||
£ 12.1899 - £ 26.7574 | 50 In stock |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
Aluminium
|
0.13 in
3.3 mm
|
1.378 in
35.0 mm
|
|||||
£ 14.1611 - £ 31.1092 | 32 In stock |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
0.039 in
1.0 mm
|
1.378 in
35.0 mm
|
|||||
£ 12.1899 - £ 26.7574 | 50 In stock |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
Aluminium
|
0.13 in
3.3 mm
|
1.378 in
35.0 mm
|
|||||
£ 19.4131 - £ 42.6355 | 50 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|||||
£ 20.3468 - £ 44.6937 | 50 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|||||
£ 19.4131 - £ 42.6355 | 50 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|||||
£ 20.3987 - £ 44.8114 | 50 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|||||
£ 16.3881 - £ 32.0112 | 508 In stock |
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
4.331 in
110.0 mm
|
|||||
£ 30.7499 - £ 69.593 | 5 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
|||||
£ 10.7885 - £ 26.9609 | 81 In stock |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
Aluminium
|
0.13 in
3.3 mm
|
1.378 in
35.0 mm
|
|||||
£ 17.2095 - £ 43.1116 | In production |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Aluminium
|
0.394 in
10.0 mm
|
2.165 in
55.0 mm
|
|||||
1334617 | £ 41.5522 - £ 103.8299 | In production |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
Aluminium
|
0.492 in
12.5 mm
|
3.268 in
83.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue