Menu Search

Spring Hinges 100.0 mm 83.0 mm Aluminium Clear

Item code:

1334618

127 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 114.1099
50 + £ 45.0297
Standard pack: 50

Order any quantity

Total price:

£ 114.11

1 x £ 114.1099

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.5 mm
Longest Distance Between Fixing Holes 57.0 mm
Mount Size 6.2 mm
Overall Length 100.0 mm
Overall Thickness 12.5 mm
Overall Width 83.0 mm
Finish Clear
Full Material Steel
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us