Menu Search

Stand Off Hinge 80.0 mm 110.0 mm Die Cast Zinc Alloy Zamak

Item code:

399122E

508 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 32.0112
25 + £ 16.3881
Standard pack: 25

Order any quantity

Total price:

£ 32.01

1 x £ 32.0112

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 45.0 mm
Door Leaf Height 80.0 mm
Door Leaf Width 70.0 mm
Leaf Thickness 15.0 mm
Mounting Hole Diameter 15.0 mm
Overall Height 80.0 mm
Overall Length 80.0 mm
Overall Thickness 8.0 mm
Overall Width 110.0 mm
Colour
Finish Zamak
Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us