Menu Search

Slide Latch 73.5 mm (L) Stainless Steel

Item code:

1501191

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 51.045
50 + £ 23.2387
Standard pack: 50

Order any quantity

Total price:

£ 51.05

1 x £ 51.045

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Raw
Latch Type Spring Loaded
Bolt Diameter 12.0 mm
Bolt Projection 12.0 mm
Overall Body Length 73.5 mm
Overall Body Width 56.0 mm
Overall Plate Width 20.0 mm
Commodity Code 8301600090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us