Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.
Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.
Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Body Length | Overall Body Width | Finish | Bolt Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 11.9385 - £ 25.3625 | 1914 In stock |
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
Zinc Plated
|
0.374 in
9.5 mm
|
||||||
1334628 | £ 5.6406 - £ 13.2106 | 1068 In stock |
1.417 in
36.0 mm
|
1.437 in
36.5 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
|||||
£ 7.3378 - £ 17.289 | 100 In stock |
6.063 in
154.0 mm
|
1.654 in
42.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
||||||
497584 | £ 62.0476 - £ 131.716 | In production |
2.953 in
75.0 mm
|
2.953 in
75.0 mm
|
Zinc Plated
|
0.63 in
16.0 mm
|
|||||
£ 16.4018 - £ 38.6544 | In production |
2.874 in
73.0 mm
|
2.756 in
70.0 mm
|
Zinc Plated
|
0.63 in
16.0 mm
|
||||||
275063E | £ 5.6133 - £ 15.7665 | 99 In stock |
6.063 in
154.0 mm
|
1.654 in
42.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
|||||
£ 9.9259 - £ 23.3673 | 34 In stock |
2.205 in
56.0 mm
|
1.969 in
50.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
||||||
1334630 | £ 15.4982 - £ 36.2806 | 200 In stock |
2.874 in
73.0 mm
|
2.756 in
70.0 mm
|
Zinc Plated
|
0.63 in
16.0 mm
|
|||||
£ 5.7091 - £ 13.3454 | In production |
1.417 in
36.0 mm
|
1.378 in
35.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
||||||
1334629 | £ 9.8027 - £ 23.1026 | 95 In stock |
2.205 in
56.0 mm
|
1.969 in
50.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
|||||
£ 24.4188 - £ 53.6325 | 96 In stock |
2.362 in
60.0 mm
|
1.437 in
36.5 mm
|
Anodised
|
0.508 in
12.9 mm
|
||||||
£ 23.2387 - £ 51.045 | 50 In stock |
2.894 in
73.5 mm
|
2.205 in
56.0 mm
|
Raw
|
0.472 in
12.0 mm
|
||||||
£ 24.5874 - £ 53.9854 | 47 In stock |
5.197 in
132.0 mm
|
1.969 in
50.0 mm
|
Zinc Plated
|
0.374 in
9.5 mm
|
||||||
£ 36.0641 - £ 79.2138 | 50 In stock |
2.894 in
73.5 mm
|
2.205 in
56.0 mm
|
Raw
|
0.472 in
12.0 mm
|
||||||
£ 24.4188 - £ 53.6325 | 99 In stock |
2.362 in
60.0 mm
|
1.437 in
36.5 mm
|
Anodised
|
0.508 in
12.9 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue