Quantity | Unit price |
---|---|
1 - 19 | £ 1.9784 |
20 - 49 | £ 1.78 |
50 - 99 | £ 1.68 |
100 - 499 | £ 1.48 |
500 + | £ 1.29 |
Type | With collar |
---|---|
d1 +0.1 +0.04 | 6.0 |
d2 | 5.0 |
d3 | 6.5 |
l1 | 7.0 |
l2 | 1.0 |
Spring load F1 ≈ N | 6.0 |
Spring load F2 ≈ N | 11.5 |
Weight g | 1.3 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue