Quantity | Unit price |
---|---|
1 - 19 | £ 18.4303 |
20 - 49 | £ 16.59 |
50 - 99 | £ 15.67 |
100 - 499 | £ 13.82 |
500 + | £ 11.98 |
Spring load | Normal |
---|---|
d1 | M24 |
d2 | 15.0 |
l1 | 34.0 |
Stroke s1 | 5.5 |
Spring load F1 ≈ N | 81.0 |
Spring load F2 ≈ N | 151.0 |
A/F | 3.0 |
Weight g | 72.0 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue