Quantity | Unit price |
---|---|
1 - 19 | £ 6.3268 |
20 - 49 | £ 5.69 |
50 - 99 | £ 5.38 |
100 - 499 | £ 4.75 |
500 + | £ 4.11 |
Spring load | Increased |
---|---|
d1 | M6 |
d2 | 3.5 |
l1 | 14.0 |
Stroke s1 | 1.0 |
Spring load F1 ≈ N | 19.0 |
Spring load F2 ≈ N | 28.0 |
A/F | 1.0 |
Weight g | 1.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue