Quantity | Unit price |
---|---|
1 - 19 | £ 9.3738 |
20 - 49 | £ 8.44 |
50 - 99 | £ 7.97 |
100 - 499 | £ 7.03 |
500 + | £ 6.09 |
Spring load | Increased |
---|---|
d1 | M10 |
d2 | 6.0 |
l1 | 19.0 |
Stroke s1 | 2.0 |
Spring load F1 ≈ N | 57.0 |
Spring load F2 ≈ N | 104.0 |
A/F | 1.5 |
Weight g | 1.5 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue