Menu Search

Spring Plungers - Ball - Slotted

In stock

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: Stainless Steel, Black Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Material Stroke s1 Spring load d1 d2 View
£ 4.86 - £ 7.4694 35 In stock
24.0
68.0
Black Steel
3.5
Increased
M16
10.0
£ 2.16 - £ 3.3221 10 In stock
19.0
58.0
Black Steel
2.0
Increased
M10
6.0
£ 3.58 - £ 5.5121 87 In stock
9.0
8.5
Stainless Steel
0.8
Normal
M4
2.5
£ 7.01 - £ 10.7916 5 In stock
22.0
26.0
Stainless Steel
2.5
Normal
M12
8.0
£ 6.09 - £ 9.3738 527 In stock
19.0
57.0
Stainless Steel
2.0
Increased
M10
6.0
£ 9.94 - £ 15.2881 3 In stock
24.0
68.0
Stainless Steel
3.5
Increased
M16
10.0
£ 22.18 - £ 34.1205 1 In stock
34.0
127.0
Stainless Steel
5.5
Increased
M24
15.0
£ 1.54 - £ 2.3699 94 In stock
7.0
3.0
Black Steel
0.4
Normal
M3
1.5
£ 1.66 - £ 2.5497 167 In stock
16.0
18.0
Black Steel
1.5
Normal
M8
4.5
£ 1.22 - £ 1.8726 47 In stock
14.0
11.0
Black Steel
1.0
Normal
M6
3.5
£ 1.45 - £ 2.2323 412 In stock
12.0
15.0
Black Steel
0.9
Increased
M5
3.0
£ 8.11 - £ 12.4738 Request the lead time here
30.0
84.0
Black Steel
4.5
Increased
M20
12.0
£ 4.59 - £ 7.0568 16 In stock
16.0
18.0
Stainless Steel
1.5
Normal
M8
4.5
£ 5.62 - £ 8.6438 Request the lead time here
19.0
24.0
Stainless Steel
2.0
Normal
M10
6.0
£ 8.87 - £ 13.6482 113 In stock
24.0
41.0
Stainless Steel
3.5
Normal
M16
10.0
£ 5.32 - £ 8.1889 54 In stock
16.0
36.0
Stainless Steel
1.5
Increased
M8
4.5
£ 13.75 - £ 21.16 14 In stock
30.0
84.0
Stainless Steel
4.5
Increased
M20
12.0
  • of 2
Spring Plunger M16 10.0 24.0 Black Steel

20253349

Price Range
£ 7.4694 - £ 4.86

Stock Levels
35 In stock
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M10 6.0 19.0 Black Steel

20253325

Price Range
£ 3.3221 - £ 2.16

Stock Levels
10 In stock
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M4 2.5 9.0 Stainless Steel

20253387

Price Range
£ 5.5121 - £ 3.58

Stock Levels
87 In stock
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M12 8.0 22.0 Stainless Steel

20253431

Price Range
£ 10.7916 - £ 7.01

Stock Levels
5 In stock
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M10 6.0 19.0 Stainless Steel

20253509

Price Range
£ 9.3738 - £ 6.09

Stock Levels
527 In stock
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M16 10.0 24.0 Stainless Steel

20253523

Price Range
£ 15.2881 - £ 9.94

Stock Levels
3 In stock
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M24 15.0 34.0 Stainless Steel

20253547

Price Range
£ 34.1205 - £ 22.18

Stock Levels
1 In stock
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M3 1.5 7.0 Black Steel

20253196

Price Range
£ 2.3699 - £ 1.54

Stock Levels
94 In stock
Attributes
  • Spring load
    Normal
  • d1
    M3
  • d2
    1.5
  • l1
    7.0
  • Stroke s1
    0.4
Spring Plunger M8 4.5 16.0 Black Steel

20253233

Price Range
£ 2.5497 - £ 1.66

Stock Levels
167 In stock
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M6 3.5 14.0 Black Steel

20253226

Price Range
£ 1.8726 - £ 1.22

Stock Levels
47 In stock
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M5 3.0 12.0 Black Steel

20253295

Price Range
£ 2.2323 - £ 1.45

Stock Levels
412 In stock
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9
Spring Plunger M20 12.0 30.0 Black Steel

20253356

Price Range
£ 12.4738 - £ 8.11

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M8 4.5 16.0 Stainless Steel

20253417

Price Range
£ 7.0568 - £ 4.59

Stock Levels
16 In stock
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M10 6.0 19.0 Stainless Steel

20253424

Price Range
£ 8.6438 - £ 5.62

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M16 10.0 24.0 Stainless Steel

20253448

Price Range
£ 13.6482 - £ 8.87

Stock Levels
113 In stock
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M8 4.5 16.0 Stainless Steel

20253493

Price Range
£ 8.1889 - £ 5.32

Stock Levels
54 In stock
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M20 12.0 30.0 Stainless Steel

20253530

Price Range
£ 21.16 - £ 13.75

Stock Levels
14 In stock
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5