Menu Search

Spring Plungers - Ceramic Ball - Slotted

In production

These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction.
  • The ceramic ball has high hardness, wear, and corrosion resistance, reducing the possibility of galling or damage to mating surfaces.
  • It can withstand temperatures up to 250C.
Material: Stainless Steel Series Code: SR32102

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Essentra Part Number Price range Availability l1 w1 Stroke s1 Spring load d1 d2 View
£ 19.1862 - £ 29.515 Request the lead time here
24.0
2.0
3.5
Normal
M16
10.0
£ 15.1164 - £ 23.2559 Request the lead time here
22.0
2.0
2.5
Increased
M12
8.0
£ 10.1388 - £ 15.5938 Request the lead time here
19.0
1.5
2.0
Increased
M10
6.0
£ 6.6708 - £ 10.2628 Request the lead time here
14.0
1.0
1.0
Normal
M6
3.5
£ 9.69 - £ 14.9032 Request the lead time here
19.0
1.5
2.0
Normal
M10
6.0
£ 6.5484 - £ 10.0793 Request the lead time here
12.0
0.8
0.9
Normal
M5
3.0
£ 6.273 - £ 9.6584 Request the lead time here
9.0
0.6
0.8
Normal
M4
2.5
£ 7.1808 - £ 11.0506 Request the lead time here
14.0
1.0
1.0
Increased
M6
3.5
£ 8.568 - £ 13.1873 Request the lead time here
16.0
1.2
1.5
Increased
M8
4.5
£ 13.9332 - £ 21.4429 Request the lead time here
22.0
2.0
2.5
Normal
M12
8.0
£ 7.905 - £ 12.1621 Request the lead time here
16.0
1.2
1.5
Normal
M8
4.5
£ 20.3592 - £ 31.328 Request the lead time here
24.0
2.0
3.5
Increased
M16
10.0
£ 7.1196 - £ 10.9534 Request the lead time here
12.0
0.8
0.9
Increased
M5
3.0
Spring Plunger M16 10.0 24.0 Stainless Steel

20272746

Price Range
£ 29.515 - £ 19.1862

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M12 8.0 22.0 Stainless Steel

20272784

Price Range
£ 23.2559 - £ 15.1164

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M10 6.0 19.0 Stainless Steel

20272777

Price Range
£ 15.5938 - £ 10.1388

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M6 3.5 14.0 Stainless Steel

20272692

Price Range
£ 10.2628 - £ 6.6708

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M10 6.0 19.0 Stainless Steel

20272722

Price Range
£ 14.9032 - £ 9.69

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M5 3.0 12.0 Stainless Steel

20272685

Price Range
£ 10.0793 - £ 6.5484

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9
Spring Plunger M4 2.5 9.0 Stainless Steel

20272715

Price Range
£ 9.6584 - £ 6.273

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M6 3.5 14.0 Stainless Steel

20272760

Price Range
£ 11.0506 - £ 7.1808

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M8 4.5 16.0 Stainless Steel

20272678

Price Range
£ 13.1873 - £ 8.568

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M12 8.0 22.0 Stainless Steel

20272739

Price Range
£ 21.4429 - £ 13.9332

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M8 4.5 16.0 Stainless Steel

20272661

Price Range
£ 12.1621 - £ 7.905

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M16 10.0 24.0 Stainless Steel

20272708

Price Range
£ 31.328 - £ 20.3592

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M5 3.0 12.0 Stainless Steel

20272753

Price Range
£ 10.9534 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9