20208974
20208974
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 5.3526 |
| 20 - 49 | £ 4.8144 |
| 50 - 99 | £ 4.5492 |
| 100 - 499 | £ 4.0188 |
| 500 + | £ 3.4782 |
| Pin Material | Stainless Steel |
|---|---|
| d1 +0.1 +0.04 | 6.0 |
| d2 | 4.8 |
| d3 | 6.5 |
| d4 | 5.85 |
| d5 ±0.04 | 6.0 |
| l1 | 15.0 |
| l2 | 1.0 |
| l3 | 2.3 |
| l4 | 8.2 |
| s1 | 5.5 |
| Spring load F1 ≈ N | 6.1 |
| Spring load F2 ≈ N | 12.0 |
| Temperature max. C | +250 |
| Weight g | 2.2 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue