Quantity | Unit price |
---|---|
1 - 19 | £ 7.4694 |
20 - 49 | £ 6.72 |
50 - 99 | £ 6.35 |
100 - 499 | £ 5.60 |
500 + | £ 4.86 |
Spring load | Normal |
---|---|
d1 | M3 |
d2 | 1.0 |
l1 | 12.0 |
s1 | 1.0 |
t | 0.5 |
w1 | 0.4 |
Spring load F1 ≈ N | 2.0 |
Spring load F2 ≈ N | 4.0 |
A/F | 0.7 |
Weight g | 0.4 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.