Quantity | Unit price |
---|---|
1 - 19 | £ 4.761 |
20 - 49 | £ 4.28 |
50 - 99 | £ 4.05 |
100 - 499 | £ 3.57 |
500 + | £ 3.09 |
Spring load | Normal |
---|---|
d1 | M6 |
d2 | 2.7 |
l1 | 20.0 |
s1 | 2.5 |
t | 0.9 |
w1 | 1.3 |
Spring load F1 ≈ N | 6.0 |
Spring load F2 ≈ N | 19.0 |
A/F | 2.0 |
Weight g | 2.8 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.