Quantity | Unit price |
---|---|
1 - 19 | £ 29.0632 |
20 - 49 | £ 26.16 |
50 - 99 | £ 24.70 |
100 - 499 | £ 21.80 |
500 + | £ 18.89 |
Spring load | Normal |
---|---|
d1 | M24 |
d2 | 12.0 |
l1 | 52.0 |
s1 | 10.0 |
t | 3.0 |
w1 | 3.7 |
Spring load F1 ≈ N | 70.0 |
Spring load F2 ≈ N | 170.0 |
A/F | 8.0 |
Weight g | 131.0 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.