Quantity | Unit price |
---|---|
1 - 19 | £ 5.5121 |
20 - 49 | £ 4.96 |
50 - 99 | £ 4.69 |
100 - 499 | £ 4.13 |
500 + | £ 3.58 |
Spring load | Increased |
---|---|
d1 | M6 |
d2 | 2.7 |
l1 | 20.0 |
s1 | 2.5 |
t | 0.9 |
w1 | 1.3 |
Spring load F1 ≈ N | 15.0 |
Spring load F2 ≈ N | 43.0 |
A/F | 2.0 |
Weight g | 2.8 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue