Quantity | Unit price |
---|---|
1 - 19 | £ 15.0659 |
20 - 49 | £ 13.56 |
50 - 99 | £ 12.81 |
100 - 499 | £ 11.30 |
500 + | £ 9.79 |
Spring load | Normal |
---|---|
d1 | M10 |
d2 | 4.0 |
l1 | 22.0 |
s1 | 3.0 |
t | 1.4 |
w1 | 1.5 |
Spring load F1 ≈ N | 10.0 |
Spring load F2 ≈ N | 39.0 |
A/F | 3.0 |
Weight g | 9.5 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.