Quantity | Unit price |
---|---|
1 - 19 | £ 49.8635 |
20 - 49 | £ 44.88 |
50 - 99 | £ 42.38 |
100 - 499 | £ 37.40 |
500 + | £ 32.41 |
Spring load | Normal |
---|---|
d1 | M20 |
d2 | 10.0 |
l1 | 40.0 |
s1 | 7.0 |
t | 3.0 |
w1 | 3.7 |
Spring load F1 ≈ N | 52.0 |
Spring load F2 ≈ N | 125.0 |
A/F | 6.0 |
Weight g | 68.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue