Quantity | Unit price |
---|---|
1 - 19 | £ 22.5248 |
20 - 49 | £ 20.27 |
50 - 99 | £ 19.15 |
100 - 499 | £ 16.89 |
500 + | £ 14.64 |
Spring load | Normal |
---|---|
d1 | M24 |
d2 | 13.0 |
l1 | 34.0 |
n1 | 3.0 |
Stroke s1 | 8.0 |
Spring load F1 ≈ N | 72.0 |
Spring load F2 ≈ N | 155.0 |
Weight g | 73.0 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue