Menu Search

Spring Plungers - Pin - Slotted

In stock

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability l1 Material Stroke s1 Spring load n1 d1 d2 View
£ 5.65 - £ 8.6967 117 In stock
16.0
Stainless Steel
2.0
Normal
1.2
M8
3.8
£ 6.63 - £ 10.1991 7 In stock
19.0
Stainless Steel
2.5
Normal
1.5
M10
4.5
£ 15.53 - £ 23.8896 27 In stock
30.0
Stainless Steel
6.5
Normal
2.5
M20
10.0
£ 5.36 - £ 8.2418 84 In stock
24.0
Black Steel
4.5
Normal
2.0
M16
8.5
£ 9.23 - £ 14.1983 31 In stock
30.0
Black Steel
6.5
Normal
2.5
M20
10.0
£ 1.75 - £ 2.6873 50 In stock
14.0
Black Steel
2.0
Increased
1.0
M6
2.7
£ 4.20 - £ 6.4643 147 In stock
9.0
Stainless Steel
1.5
Normal
0.6
M4
1.8
£ 8.37 - £ 12.8758 123 In stock
22.0
Stainless Steel
3.5
Normal
2.0
M12
6.2
£ 5.95 - £ 9.1517 1 In stock
16.0
Stainless Steel
2.0
Increased
1.2
M8
3.8
£ 8.87 - £ 13.6482 3 In stock
22.0
Stainless Steel
3.5
Increased
2.0
M12
6.2
  • of 2
Spring Plunger M8 3.8 16.0 Stainless Steel

20253745

Price Range
£ 8.6967 - £ 5.65

Stock Levels
117 In stock
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M10 4.5 19.0 Stainless Steel

20253752

Price Range
£ 10.1991 - £ 6.63

Stock Levels
7 In stock
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M20 10.0 30.0 Stainless Steel

20253783

Price Range
£ 23.8896 - £ 15.53

Stock Levels
27 In stock
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M16 8.5 24.0 Black Steel

20253615

Price Range
£ 8.2418 - £ 5.36

Stock Levels
84 In stock
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger M20 10.0 30.0 Black Steel

20253622

Price Range
£ 14.1983 - £ 9.23

Stock Levels
31 In stock
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M6 2.7 14.0 Black Steel

20253646

Price Range
£ 2.6873 - £ 1.75

Stock Levels
50 In stock
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M4 1.8 9.0 Stainless Steel

20253714

Price Range
£ 6.4643 - £ 4.20

Stock Levels
147 In stock
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.8
  • l1
    9.0
  • n1
    0.6
Spring Plunger M12 6.2 22.0 Stainless Steel

20253769

Price Range
£ 12.8758 - £ 8.37

Stock Levels
123 In stock
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M8 3.8 16.0 Stainless Steel

20253813

Price Range
£ 9.1517 - £ 5.95

Stock Levels
1 In stock
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M12 6.2 22.0 Stainless Steel

20253837

Price Range
£ 13.6482 - £ 8.87

Stock Levels
3 In stock
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0