Menu Search

Belleville Washer ASTM A684 9.7 mm 19.1 mm

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218177

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 1.6397
100 - 199 £ 1.5564
200 + £ 1.473
Standard pack: 20

Order in multiple of 20

Total price:

£ 32.79

20 x £ 1.6397

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 9.7 mm
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us