Menu Search

Belleville Washer 8.1 mm 23.8 mm 707.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218180

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 1.8204
100 - 199 £ 1.737
200 + £ 1.6536
Standard pack: 20

Order in multiple of 20

Total price:

£ 36.41

20 x £ 1.8204

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 23.8 mm
Inside Diameter 8.1 mm
Thickness 0.8 mm
Loaded Height 1.1 mm
Load at Flat Position 707.0 N
Load at Maximum Deflection 564.90 N
Load at Minimum Deflection 415.90 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us