Quantity | Unit price |
---|---|
20 - 99 | £ 1.8482 |
100 - 199 | £ 1.7509 |
200 + | £ 1.6536 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Outside Diameter | 23.8 mm |
---|---|
Outside Diameter | 0.937 in |
Inside Diameter | 8.1 mm |
Inside Diameter | 0.319 in |
Thickness | 1.1 mm |
Thickness | 0.043 in |
Loaded Height | 1.4 mm |
Loaded Height | 0.055 in |
Load at Minimum Deflection | 823.0 N |
Load at Minimum Deflection | 823.0 N |
Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.