Menu Search

Belleville Washer ASTM A684 19.2 mm 38.1 mm

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218200

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.5152
100 - 199 £ 2.404
200 + £ 2.2651
Standard pack: 20

Order in multiple of 20

Total price:

£ 50.30

20 x £ 2.5152

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 38.1 mm
Inside Diameter 19.2 mm
Thickness 1.5 mm
Loaded Height 2.1 mm
Load at Minimum Deflection 1721.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us