Menu Search

Belleville Washer 19.2 mm 38.1 mm 12602.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218204

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 3.9048
100 - 199 £ 3.6964
200 + £ 3.5018
Standard pack: 20

Order in multiple of 20

Total price:

£ 78.10

20 x £ 3.9048

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 38.1 mm
Inside Diameter 19.2 mm
Thickness 2.7 mm
Loaded Height 3.1 mm
Load at Flat Position 12602.0 N
Load at Maximum Deflection 7162.0 N
Load at Minimum Deflection 5293.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us