Menu Search

Belleville Washer 16.0 mm 47.6 mm 5867.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218208

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 3.9604
100 - 199 £ 3.7659
200 + £ 3.5713
Standard pack: 20

Order in multiple of 20

Total price:

£ 79.21

20 x £ 3.9604

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 47.6 mm
Inside Diameter 16.0 mm
Thickness 2.2 mm
Loaded Height 2.7 mm
Load at Flat Position 5867.0 N
Load at Maximum Deflection 3737.0 N
Load at Minimum Deflection 2758.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us