Menu Search

Belleville Washer 16.0 mm 47.6 mm 13812.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218209

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 6.1283
100 - 199 £ 5.8225
200 + £ 5.5307
Standard pack: 20

Order in multiple of 20

Total price:

£ 122.57

20 x £ 6.1283

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 47.6 mm
Inside Diameter 16.0 mm
Thickness 3.2 mm
Loaded Height 3.6 mm
Load at Flat Position 13812.0 N
Load at Maximum Deflection 8420.0 N
Load at Minimum Deflection 5223.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us